Vidensøgning
Download dokument () af 20
We make what matters work*

B02C132SF01

Eaton BECODISC BC Activated Carbon Stacked Disc Cartridges, B02C, 12", 13Z, 1.55 m², Silicone, Flat adpater, BECO CARBON ACF 02 depth filter sheet

General specifications

Product Name
Eaton BECODISC BC Stacked Disc Cartridge
Catalog Number
B02C132SF01
Product Length/Depth
276 mm
Product Weight
4.6 kg
Compliances
FDA 21CFR
EU 10/2011
EC 1935/2004
Certifications
GMO
Kosher
ISO 9001

Produktspecifikationer

Adapter code
F
Bursting strength wet
> 80 kPa
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Ash content
2.5
Endotoxin content at 50 liters per square meters WFI
< 0.125
Filter surface area
1.55 m²
Number of cells
13
Water throughput at delta P (100 kPa l/m²/min)
275 m²
Size
12"
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Eksportér produktspecifikation