Vidensøgning
Download dokument () af 20
We make what matters work*

B03C134SF01

Eaton BECODISC BC Activated Carbon Stacked Disc Cartridges, B02C, 16", 13Z, 3.0 m², Silicone, Flat adpater, BECO CARBON ACF 03 depth filter sheet

General specifications

Product Name
Eaton BECODISC BC Stacked Disc Cartridge
Catalog Number
B03C134SF01
Product Length/Depth
276 mm
Product Weight
7.8 kg
Compliances
BfR XXXVI/1
FDA 21CFR
EC 1935/2004
USP Class VI
Certifications
GMO
ISO 9001
Kosher

Produktspecifikationer

Adapter code
F
Bursting strength wet
> 80 kPa
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Ash content
5
Endotoxin content at 50 liters per square meters WFI
< 0.125
Filter surface area
3 m²
Number of cells
13
Water throughput at delta P (100 kPa l/m²/min)
300 m²
Size
16"
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Eksportér produktspecifikation