Eaton B-Line series strut channel, 3.25" H x 240" L x 1.62" W, Steel, Pre-galvanized, 12 Gauge
| Product Name |
Eaton B-Line series strut channel
|
| Catalog Number |
B11-240GLV
|
| UPC |
781011200350
|
| Product Length/Depth |
240 in
|
| Product Height |
3.25 in
|
| Product Width |
1.62 in
|
| Product Weight |
61 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B11
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Material gauge |
12 Gauge
|