Eaton B-Line series strut channel, 2.44" H x 240" L x 1.62" W, Aluminum, 12 Gauge
| Product Name |
Eaton B-Line series strut channel
|
| Catalog Number |
B12-240AL
|
| UPC |
781011205454
|
| Product Length/Depth |
240 in
|
| Product Height |
2.44 in
|
| Product Width |
1.62 in
|
| Product Weight |
49.68 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B12
|
| Material |
Aluminum
|
| Material gauge |
12 Gauge
|