Eaton B-Line series swivel plate, 0.23" H x 6.5" L x 1.62" W, Steel, Electro-plated, 1/4" Gauge
| Product Name |
Eaton B-Line series swivel plate
|
| Catalog Number |
B139ZN
|
| UPC |
781011504236
|
| Product Length/Depth |
6.5 in
|
| Product Height |
0.23 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.69 lb
|
| Certifications |
Not Applicable
|
| Type |
Flat three hole swivel plate
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Material gauge |
1/4"
|