Eaton B-Line series pre-assembled corner plate, 3.5" H x 3.5" L x 1.62" W, Steel, Electro-plated, 1/4" Gauge
| Product Name |
Eaton B-Line series pre-assembled corner plate
|
| Catalog Number |
B140PAZN
|
| UPC |
782051507812
|
| Product Length/Depth |
3.5 in
|
| Product Height |
3.5 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.56 lb
|
| Certifications |
Not Applicable
|
| Type |
Flat three hole corner plate,Pre assembled
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Material gauge |
1/4"
|