Eaton B-Line series corner plate, 0.22" H x 5.37" L x 3.5" W, Steel, Yellow zinc chromate
| Product Name |
Eaton B-Line series corner plate
|
| Catalog Number |
B143YZN
|
| UPC |
781011858162
|
| Product Length/Depth |
5.37 in
|
| Product Height |
0.22 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.75 lb
|
| Certifications |
Not Applicable
|
| Type |
Flat four hole corner plate,Pre assembled
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|