Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.146lbs, Conduit size EMT: 1.25", Rigid: 1", Conduit strut clamps, 1.125" Min, 1.315" Max cable diameter, 300 lbs load capacity, Pre-galvanized
| Product Name |
Eaton B-Line series conduit strut clamp
|
| Catalog Number |
B1520S
|
| UPC |
781011631772
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.146 lb
|
| Certifications |
UL/CUL listed
|
| Load capacity |
300 lbs
|
| Product Category |
Conduit and cable
|
| Type |
Conduit strut clamps
|
| Size |
Conduit size EMT: 1.25 inch, rigid: 1 inch
|
| Cable diameter - max |
1.315 in
|
| Cable diameter - min |
1.125 in
|