Download dokument () af 20
We make what matters work*

B155GRN

Eaton B-Line series closed angle, 1.62" H x 4.48" L x 2.35" W, Steel, DURA GREEN, 1/4" Gauge, Two hole closed angle, 45 deg

Generelle specifikationer

Product Name
Eaton B-Line series closed angle
Catalog Number
B155GRN
UPC
781011513627
Product Length/Depth
4.48 in
Product Height
1.62 in
Product Width
2.35 in
Product Weight
0.63 lb
Certifications
Not Applicable

Model

Special features
Hole size 9/16 in diameter
Type
Two hole closed angle, 45 deg

Material/finish

Finish
DURA GREEN
Material
Steel
Material gauge
1/4"

Eksportér produktspecifikation