Vidensøgning
Download dokument () af 20
We make what matters work*

B15S62SF

Eaton BECODISC BS Stacked Disc Cartridges, B15S, 12", 16Z, 1.9 m², Silicone, Flat adapter, BECO KD 7 depth filter sheet, 1.5 µm

Generelle specifikationer

Product Name
Eaton BECODISC BS Stacked Disc Cartridge
Catalog Number
B15S62SF
Product Length/Depth
276 mm
Product Weight
5.5 kg
Compliances
EU 10/2011
EC 1935/2004
FDA 21CFR
Certifications
ISO 9001
GMO
Kosher

Produktspecifikationer

Adapter code
F
Retention rating
1.5 µm
Bursting strength wet
> 50 kPa
Depth filter sheet type
BECO KD 7
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
50%
Filter surface area
1.9 m²
Number of cells
16
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
225 m²
Size
12"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Eksportér produktspecifikation