Eaton B-Line series clevis fitting, 1.62" H x 3.5" L x 2.12" W, Steel, DURA GREEN, 7/32" Gauge, Fits channel type B22 or B52A
| Product Name |
Eaton B-Line series clevis fitting
|
| Catalog Number |
B170GRN
|
| UPC |
781011515720
|
| Product Length/Depth |
3.5 in
|
| Product Height |
1.62 in
|
| Product Width |
2.12 in
|
| Product Weight |
1.23 lb
|
| Certifications |
Not Applicable
|
| For channel type |
Fits channel type B22 or B52A
|
| Type |
Two hole splice clevis
|
| Finish |
DURA GREEN
|
| Material |
Steel
|
| Material gauge |
7/32"
|