Eaton B-Line series slotted bracket, 6.93" H x 26" L x 1.62" W, Steel, Electro-plated, 1/4" Gauge, Right bracing slotted bracket
| Product Name |
Eaton B-Line series slotted bracket
|
| Catalog Number |
B175SHRZN
|
| UPC |
781011516338
|
| Product Length/Depth |
26 in
|
| Product Height |
6.93 in
|
| Product Width |
1.62 in
|
| Product Weight |
4.25 lb
|
| Certifications |
Not Applicable
|
| Special features |
6 holes ,(1)7/16 In dia,(4)1In lenX13/32
|
| Type |
Right bracing slotted bracket
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Material gauge |
1/4"
|