Download dokument () af 20
We make what matters work*

B22SHA-240GLV

Eaton B-Line series strut back-to-back welded channel, 1.62" H x 240" L x 1.62" W, Steel, Pre-galvanized, SHA, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut back-to-back welded channel
Catalog Number
B22SHA-240GLV
UPC
781011034467
Product Length/Depth
240 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
3.2 lb
Certifications
Not Applicable

Model

Channel type
B22
Hole pattern
SHA

Material/finish

Finish
Pre-galvanized
Material
Steel
Material gauge
12 Gauge

Eksportér produktspecifikation

PEP Eco-passport

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.