Eaton B-Line series tubing clamp and pipe guide, 0.0620" H x 1.39" L x 0.81" W, Steel
| Product Name |
Eaton B-Line series tubing clamp and pipe guide
|
| Catalog Number |
B2312ZN
|
| UPC |
781011764128
|
| Product Length/Depth |
1.391 in
|
| Product Height |
0.687 in
|
| Product Width |
0.813 in
|
| Product Weight |
0.027 lb
|
| Certifications |
Not Applicable
|
| Type |
One hole tubing strap
|
| Material |
Steel
|