Eaton B-Line series clevis hanger, 2" H x 19.6250" L x 18.6250" W, Steel, Plain, 14" max pipe size
| Product Name |
Eaton B-Line series clevis hanger
|
| Catalog Number |
B3100-14PLN
|
| UPC |
781011050900
|
| Product Length/Depth |
19.625 in
|
| Product Height |
2 in
|
| Product Width |
18.625 in
|
| Product Weight |
14.32 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Type |
Type 1
|
| Application |
Design aligned bolt hole for overhead install
|
| Finish |
Plain
|
| Material |
Steel
|
| Model |
Slide rite clevis hanger
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
14 in
|
| Rod size |
1" - 8
|