Eaton B-Line series felt lined clevis hanger, 4.5" H x 2" D, Steel, Hot-dipped galvanized, 650 op temp, 2" max pipe size
| Product Name |
Eaton B-Line series felt lined clevis hanger
|
| Catalog Number |
B3100F-2HDG
|
| UPC |
781011742973
|
| Product Length/Depth |
4.594 in
|
| Product Height |
0.75 in
|
| Product Width |
3.75 in
|
| Product Weight |
0.52 lb
|
| Compliances |
Not Applicable
|
| Certifications |
cUL Listed
UL Listed FM Approved |
| Type |
Type 1
|
| Application |
To prevent electrolysis between tubing and hanger
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|
| Model |
Standard clevis hanger - felt lined for copper tubing
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
2 in
|
| Rod size |
3/8" - 16
|