Eaton B-Line series adjustable yoke pipe roll, 4.75"H x 4.75"L x 2.8750"W, Cast iron/steel, 150 load cap, 3/8"-16 rod size, Plain, 2"pipe
| Product Name |
Eaton B-Line series adjustable yoke pipe roll
|
| Catalog Number |
B3110-2PLN
|
| UPC |
781011059453
|
| Product Length/Depth |
4.75 in
|
| Product Height |
4.75 in
|
| Product Width |
2.875 in
|
| Product Weight |
1.23 lb
|
| Certifications |
ANSI
|
| Load capacity |
150 lbs
|
| Type |
Adjustable steel yoke pipe roll
|
| Application |
Support pipe where movement occurs
|
| Finish |
Plain
|
| Material |
Cast iron
Steel |
| Thread/rod size |
3/8"-16
|
| Pipe size - max |
2 in
|