Download dokument () af 20
We make what matters work*

B3198RCT-11/4

Eaton B-Line series extension split pipe clamp, 0.5470" H x 2.6250" L x 2.25" W, Malleable iron and Dura Copper, 1.25" max pipe size

Generelle specifikationer

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198RCT-11/4
UPC
781011122324
Product Length/Depth
2.625 in
Product Height
0.547 in
Product Width
2.25 in
Product Weight
0.19 lb
Certifications
Not Applicable

Produktspecifikationer

Type
Type 12
Application
Supports suspend tubing horizontally or vertically
Material
Malleable iron
Dura Copper
Model
Extension split pipe clamp
Pipe size - max
1.25 in

Eksportér produktspecifikation