Download dokument () af 20
We make what matters work*

B3291-3/4PLN

Eaton B-Line series UFS beam clamp with weldless eye nut, 0.75"Hx0.75"Lx0.75"W, Forged steel, 1/2"-13 rod, weldless eye nut

General specifications

Product Name
Eaton B-Line series UFS beam clamp with weldless eye nut
Catalog Number
B3291-3/4PLN
UPC
781011388928
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
3.9 lb
Certifications
cULus Listed

Produktspecifikationer

Special features
Adjustable from flange widths of 3" to 15"
Type
UFS beam clamp with weldless eye nut
Material
Forged steel
Thread/rod size
1/2"-13

Eksportér produktspecifikation