Eaton B-Line series retaining strap, 0.75" H x 6" L x 1.5" W, Steel
| Product Name |
Eaton B-Line series retaining strap
|
| Catalog Number |
B3365-6GLV
|
| UPC |
781011710705
|
| Product Length/Depth |
6 in
|
| Product Height |
0.75 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.21 lb
|
| Certifications |
cULus Listed
|
| Special features |
Used with (B351)
|
| Type |
Retaining strap
|
| Size |
6 inch
|
| Material |
Steel
|