Eaton B-Line series riser clamp, 18" H x 28.87" L x 2.5" W, Steel
| Product Name |
Eaton B-Line series riser clamp
|
| Catalog Number |
B3373-18PLN
|
| UPC |
781011721701
|
| Product Length/Depth |
28.87 in
|
| Product Height |
18 in
|
| Product Width |
2.5 in
|
| Product Weight |
32.35 lb
|
| Certifications |
Not Applicable
|
| Special features |
Includes hex nuts and head hex cap screws
|
| Type |
Riser clamp
|
| Material |
Steel
|