Eaton B-Line series ductile iron riser clamp, 6" H x 15.18" L x 1.5" W, Steel material, Iron riser clamp
| Product Name |
Eaton B-Line series ductile iron riser clamp
|
| Catalog Number |
B3373DI-6HDG
|
| UPC |
781011786403
|
| Product Length/Depth |
15.18 in
|
| Product Height |
6 in
|
| Product Width |
1.5 in
|
| Product Weight |
5.26 lb
|
| Certifications |
Not Applicable
|
| Special features |
Includes hex nuts and head hex cap screws
|
| Type |
Ductil iron riser clamp
|
| Material |
Steel
|