Eaton B-Line series gusset plate, 3.5" H x 9.12" L x 1.62" W, Steel, DURA GREEN
| Product Name |
Eaton B-Line series gusset plate
|
| Catalog Number |
B339GRN
|
| UPC |
781011533069
|
| Product Length/Depth |
9.12 in
|
| Product Height |
3.5 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.49 lb
|
| Certifications |
Not Applicable
|
| Type |
Six hole tee gusset plate
|
| Finish |
DURA GREEN
|
| Material |
Steel
|