Eaton B-Line series splice plate, 1.62" H x 9.13" L x 1.62" W, Steel, DURA GREEN
| Product Name |
Eaton B-Line series splice plate
|
| Catalog Number |
B342GRN
|
| UPC |
781011533243
|
| Product Length/Depth |
9.13 in
|
| Product Height |
1.62 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.96 lb
|
| Certifications |
Not Applicable
|
| Type |
Five hole splice plate
|
| Finish |
DURA GREEN
|
| Material |
Steel
|