Eaton B-Line series trolley beam support, 3.93" H x 1.65" L x 3.5" W, Steel, DURA GREEN
| Product Name |
Eaton B-Line series trolley beam support
|
| Catalog Number |
B350GRN
|
| UPC |
781011533427
|
| Product Length/Depth |
1.65 in
|
| Product Height |
3.93 in
|
| Product Width |
3.5 in
|
| Product Weight |
2.33 lb
|
| Certifications |
Not Applicable
|
| Type |
Trolley beam joint support
|
| Finish |
DURA GREEN
|
| Material |
Steel
|