Download dokument () af 20
We make what matters work*

B4094ZN

Eaton B-Line series cable saddle, 1.37" H x 2.87" L x 3" W, Porcelain

General specifications

Product Name
Eaton B-Line series cable saddle
Catalog Number
B4094ZN
UPC
781011655303
Product Length/Depth
2.87 in
Product Height
1.37 in
Product Width
3 in
Product Weight
0.67 lb
Certifications
Not Applicable

Produktspecifikationer

Special features
Pre-assembled combination recess hex head machine
Type
Porcelain cable rack saddle
Material
Porcelain

Eksportér produktspecifikation