Eaton B-Line series bracket, 8.75" H x 18" L x 1.62" W, Steel, Electro-plated, Bottom brace B42 channel
| Product Name |
Eaton B-Line series strut fittings and accessories
|
| Catalog Number |
B494-18ZN
|
| UPC |
781011577131
|
| Product Length/Depth |
18 in
|
| Product Height |
8.75 in
|
| Product Width |
1.62 in
|
| Product Weight |
5.09 lb
|
| Certifications |
Not Applicable
|
| For channel type |
Bottom brace B42 channel
|
| Type |
Braced single bracket
|
| Finish |
Electro-plated
|
| Material |
Steel
|