Download dokument () af 20
We make what matters work*

B503LGRN

Eaton B-Line series corner gusset, 4.18" H x 5.37" L x 1.62" W, Steel, DURA GREEN, Six hole (left hand) gussetted corner conection

Generelle specifikationer

Product Name
Eaton B-Line series corner gusset
Catalog Number
B503LGRN
UPC
781011557027
Product Length/Depth
5.37 in
Product Height
4.18 in
Product Width
1.62 in
Product Weight
2.29 lb
Certifications
Not Applicable

Model

Type
Six hole (left hand) gussetted corner conection

Material/finish

Finish
DURA GREEN
Material
Steel

Eksportér produktspecifikation