Eaton B-Line series pipe bracket saddle and clamp, 6.75" H x 9.5" L x 1.62" W, Steel, 3.5" max pipe size
| Product Name |
Eaton B-Line series pipe bracket saddle and clamp
|
| Catalog Number |
B591-31/2ZN
|
| UPC |
781011559632
|
| Product Length/Depth |
9.5 in
|
| Product Height |
6.75 in
|
| Product Width |
1.62 in
|
| Product Weight |
4.9 lb
|
| Certifications |
Not Applicable
|
| Special features |
One saddle bottom and top 2 pieces of hexscrew
|
| Type |
Pipe bracket saddle clamp
|
| Material |
Steel
|
| Pipe size - max |
3.5 in
|