Eaton B-Line series beam clamp assembly, 5.6250"Hx10.3750"Lx1.75"W, Malleable iron, 1200 load, 0.875"beam thickness, 7.625"beam width
| Product Name |
Eaton B-Line series beam clamp assembly
|
| Catalog Number |
B602CGRN
|
| UPC |
781011560829
|
| Product Length/Depth |
10.375 in
|
| Product Height |
5.625 in
|
| Product Width |
1.75 in
|
| Product Weight |
12 lb
|
| Certifications |
cULus Listed
|
| Load capacity |
1200 lb
|
| Special features |
Used with (B451), (B213) support,(B213) beam clamp
|
| Type |
Beam clamp with gusset assembly
|
| Material |
Malleable iron
|
| Beam/flange width |
7.625 in
|
| Beam thickness |
0.875 in
|