Eaton B-Line series closed angle, 1.87" H x 1.4" L x 1.62" W, Steel, Electro-plated
| Product Name |
Eaton B-Line series closed angle
|
| Catalog Number |
B6159ZN
|
| UPC |
781011670993
|
| Product Length/Depth |
1.4 in
|
| Product Height |
1.87 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.08 lb
|
| Certifications |
Not Applicable
|
| Type |
Two hole closed angle 60°
|
| Finish |
Electro-plated
|
| Material |
Steel
|