Eaton B-Line series strut mini channel, 0.81" H x 240" L x 0.81" W, Steel, Plain, 18 Gauge
| Product Name |
Eaton B-Line series strut mini channel
|
| Catalog Number |
B62-240PLN
|
| UPC |
781011276157
|
| Product Length/Depth |
240 in
|
| Product Height |
0.81 in
|
| Product Width |
0.81 in
|
| Product Weight |
8.4 lb
|
| Certifications |
Not Applicable
|
| Channel type |
B62
|
| Finish |
Plain
|
| Material |
Steel
|
| Material gauge |
18 Gauge
|