Eaton B-Line series adjustable fitting, 1.87" H x 5.37" L x 1.62" W, Steel, DURA GREEN, Double channel adjustable brace
| Product Name |
Eaton B-Line series adjustable fitting
|
| Catalog Number |
B635GRN
|
| UPC |
781011573423
|
| Product Length/Depth |
5.37 in
|
| Product Height |
1.87 in
|
| Product Width |
1.62 in
|
| Product Weight |
5.18 lb
|
| Certifications |
Not Applicable
|
| Type |
Double channel adjustable brace
|
| Finish |
DURA GREEN
|
| Material |
Steel
|