Eaton B-Line series joiner, 1.62" H x 4.5" L x 1.62" W, Steel material, 12 gauge, Tee strut joiner
| Product Name |
Eaton B-Line series joiner
|
| Catalog Number |
B768-22
|
| UPC |
781011574635
|
| Product Length/Depth |
4.5 in
|
| Product Height |
1.62 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.79 lb
|
| Certifications |
UL Listed
|
| Special features |
Includes 3 cam screws
|
| Type |
Tee strut joiner
|
| Material |
Steel
|
| Material gauge |
12 gauge
|