Download dokument () af 20
We make what matters work*

BA01A5206A01000000
Modelkode: 93PS-10(20)-20-1x9Ah-LL-6

Eaton 93PS UPS, 10 kVA, 10 kW scalable to 20 kW, 1 x 20 kW power module, 1 string of 9 Ah long life batteries, Network card included

General specifications

Product Name
Eaton 91PS and 93PS UPS
Catalog Number
BA01A5206A01000000
EAN
6430028228287
Product Length/Depth
33.5 cm
Product Height
130 cm
Product Width
75 cm
Product Weight
188 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
93PS-10(20)-20-1x9Ah-LL-6

Three-phase UPS specifications

Application
Data center/ facility/IT
Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
Color
Black
Construction type
Free standing model
Efficiency (improved efficiency mode)
99 %
Efficiency (eco-mode)
99 %
External battery connection
Hardwired
Form factor
Tower
Hot-swappable power modules
No
Improved efficiency mode
ESS with VMMS
Input connection
Fixed connection
Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
400V default (380/400/415V)
Input voltage - max
415 V
Input voltage - min
380 V
Internal battery included
Yes
Internal maintenance bypass
No
kVA rating
10 kVA
Mounting Method
Tower
Number of output connections fixed connection
1
Output apparent power
10000 VA
Output effective power
10000 W
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Output voltage - max
415 V
Output voltage - min
380 V
Overall efficiency
96 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz
Runtime at half load
20 min
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz
Snmp
Yes
Integrated functionality
Network Mangement
Modular
Topology
Online
Transition time for full load
0 s
Type Of Interface
Other
Voltage distortion output (linear load) - max
1.5 %
Wattage
10 kW
Feed type
AC
Runtime at full load
8 min

Eksportér produktspecifikation