Download dokument () af 20
We make what matters work*

BAB1020V

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,25 A,10 kAIC,Single-pole,120/240 V,Non-Interchangeable,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1020V
UPC
786679839669
Product Length/Depth
3.9 in
Product Height
4.7 in
Product Width
1.3 in
Product Weight
0.3 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Produktspecifikationer

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
  • Bolt-on mounting
  • 50° C Calibration

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.