Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.504lbs, 16" Stud spacing, Pre-galvanized
| Product Name |
Eaton B-Line series box mounting bracket and accessories
|
| Catalog Number |
BB7-16
|
| UPC |
799038564010
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.504 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Wall studs
|
| Size |
16 inch stud spacing
|
| Finish |
Pre-galvanized
|