Download dokument () af 20
We make what matters work*

BBA1220Y

Eaton Crouse-Hinds series Raxton BB reducer, End 1: M20 Metric, End 2: PG 7, Male, Female, Non-insulated, Brass, Unplated

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Raxton BB reducer
Catalog Number
BBA1220Y
EAN
5056039037222
Product Length/Depth
19 mm
Product Height
27.713 mm
Product Width
24 mm
Product Weight
0.037 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
Type
Standard
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
PG 7
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.