Download dokument () af 20
We make what matters work*

BBA1221Y

Eaton Crouse-Hinds series Raxton BB reducer, End 1: M20 Metric, End 2: PG 9, Male, Female, Non-insulated, Brass, Unplated

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Raxton BB reducer
Catalog Number
BBA1221Y
EAN
5056039037253
Product Length/Depth
19 mm
Product Height
27.713 mm
Product Width
24 mm
Product Weight
0.028 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
Ingress protection (IP) ratings
IP66
IP68
Type
Standard
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
PG 9
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation