Download dokument () af 20
We make what matters work*

BBA1311Y

Eaton Crouse-Hinds series Raxton BB reducer, End 1: M25 Metric, End 2: M16 Metric, Male, Female, Non-insulated, Brass, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton BB reducer
Catalog Number
BBA1311Y
EAN
5056039037321
Product Length/Depth
19 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.085 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Zone 1
Ingress protection (IP) ratings
IP66
IP68
Type
Standard
Material
Brass
End 1 Size
M25
End 1 Type
Metric
End 2 Size
M16
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation