Download dokument () af 20
We make what matters work*

BBA1322Y

Eaton Crouse-Hinds series Raxton BB reducer, End 1: M25 Metric, End 2: PG 11, Male, Female, Non-insulated, Brass, Unplated

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Raxton BB reducer
Catalog Number
BBA1322Y
EAN
5056039037550
Product Length/Depth
19 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.041 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
Type
Standard
Material
Brass
End 1 Size
M25
End 1 Type
Metric
End 2 Size
PG 11
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.