Vidensøgning
Download dokument () af 20
We make what matters work*

BC10 CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, SnapPack gasket and cover, 4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC10 CG
UPC
662276471481
Product Length/Depth
23.75 in
Product Height
5.38 in
Product Width
5.25 in
Product Weight
39.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
4"
Material
Feraloy iron alloy
Special features
SnapPack gasket and cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.