Vidensøgning
Download dokument () af 20
We make what matters work*

BC6 CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, C shape, SnapPack gasket and cover, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC6 CG
UPC
662276471443
Product Length/Depth
13.75 in
Product Height
3.13 in
Product Width
3 in
Product Weight
10.74 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
2"
Material
Feraloy iron alloy
Special features
SnapPack gasket and cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.