Vidensøgning
Download dokument () af 20
We make what matters work*

BC6 SA

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, 2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC6 SA
UPC
782274127132
Product Length/Depth
13.75 in
Product Height
3.13 in
Product Width
3 in
Product Weight
3 lb
Certifications
CSA C22.2 No. 18
UL514B

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
2"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.