Vidensøgning
Download dokument () af 20
We make what matters work*

BC8 SA

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC8 SA
UPC
782274127156
Product Length/Depth
18.38 in
Product Height
4.38 in
Product Width
4.25 in
Product Weight
5.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
3"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.