Vidensøgning
Download dokument () af 20
We make what matters work*

BC9 SA CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, SnapPack gasket and cover, 3-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC9 SA CG
UPC
662276471788
Product Length/Depth
23.75 in
Product Height
4.88 in
Product Width
5.25 in
Product Weight
13.73 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
3-1/2"
Material
Copper-free aluminum
Special features
SnapPack gasket and cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.