Eaton B-Line series datacomm and low voltage support fasteners, Cable to beam fastener, Beam mount, 4" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel
| Product Name |
Eaton B-Line series cable hook to beam fastener
|
| Catalog Number |
BCH64-C1
|
| UPC |
782051413045
|
| Product Length/Depth |
4.55 in
|
| Product Height |
9.215 in
|
| Product Width |
2 in
|
| Product Weight |
0.9 lb
|
| Certifications |
UL/CUL listed
|
| Material |
Steel
|
| Special features |
Beam mount
|
| Type |
Cable to beam fastener
|
| Finish |
Pre-galvanized
|
| Number of J-hooks |
1
|
| Hook size |
4 in
|
| Load capacity |
30 lb
|