Download dokument () af 20
We make what matters work*

BCHID-BL64

Eaton B-Line series datacomm and low voltage support fasteners, Color coded for content desination,Easy to designate pathways to prevent crossover, Snapped on j-hook after it is installed, J-hook color id clip, J-hook, 4" Hook, Blue

Generelle specifikationer

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCHID-BL64
UPC
799038545040
Product Length/Depth
4.55 in
Product Height
4.06 in
Product Width
2 in
Product Weight
0.035 lb
Certifications
UL Listed

Produktspecifikationer

Type
J-hook color id clip
Hook size
4 in

Eksportér produktspecifikation