Eaton Bussmann series BCM modular fuse block, Pressure plate, Single-pole
| Product Name |
Eaton Bussmann series BCM modular fuse block
|
| Catalog Number |
BCM603-1P
|
| UPC |
051712486309
|
| Product Length/Depth |
3 in
|
| Product Height |
1.313 in
|
| Product Width |
0.813 in
|
| Product Weight |
0.065 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Listed CSA Certified |
| Number of poles |
Single-pole
|
| Type |
Modular fuse block
|
| Special features |
Pressure plate
|