Eaton Bussmann series BCM modular fuse block, Pressure plate/Quick connect, Two-pole
| Product Name |
Eaton Bussmann series BCM modular fuse block
|
| Catalog Number |
BCM603-2PQ
|
| UPC |
051712486736
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Listed CSA Certified |
| Number of poles |
Two-pole
|
| Type |
Modular fuse block
|
| Special features |
Pressure plate/Quick connect
|